Download dokument () af 20
We make what matters work*

ADCCM252M25SSN

Eaton Crouse-Hinds series Capri ADCC cable gland, 2 (M), Straight, Gland size 6, Non-armoured, Stainless steel, 10-16 outer sheath, Flameproof and increased safety, Silicone seal, M25 Metric, M25 ISO female

Generelle specifikationer

Product Name
Eaton's Crouse-Hinds series Capri ADCC cable gland
Catalog Number
ADCCM252M25SSN
EAN
3589350099645
Product Length/Depth
57 mm
Product Height
33 mm
Product Width
30 mm
Product Weight
62.849 g

Produktspecifikationer

Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
IECEx/ATEX hazardous rating
Zone 1
Zone 22
Zone 2
Zone 21
Material
Stainless steel
Cable sealing range
2 (M)
Connector type
Straight
Gland size
6
Gland type
Non-armoured
Outer sheath (min/max)
10-16
Protection type
Flameproof and increased safety
Sealing type
Silicone
Thread Size
M25
Thread type
Metric

Eksportér produktspecifikation