Download dokument () af 20
We make what matters work*

ADCSN0503N075SSN

Eaton Crouse-Hinds series Capri ADCS cable gland, 3 (L), Straight, Gland size 6, Non-armoured, Stainless steel, 10-15.5 outer sheath, Flameproof and increased safety, Silicone seal, 1/2" NPT

General specifications

Product Name
Eaton's Crouse-Hinds series Capri ADCS cable gland
Catalog Number
ADCSN0503N075SSN
EAN
3589350103960
Product Length/Depth
75 mm
Product Height
33 mm
Product Width
30 mm
Product Weight
96.949 g

Produktspecifikationer

Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
IECEx/ATEX hazardous rating
Zone 1
Zone 22
Zone 2
Zone 21
Material
Stainless steel
Cable sealing range
3 (L)
Connector type
Straight
Gland size
6
Gland type
Non-armoured
Outer sheath (min/max)
10-15.5
Protection type
Flameproof and increased safety
Sealing type
Silicone
Thread Size
1/2"
Thread type
NPT

Eksportér produktspecifikation