Download dokument () af 20
We make what matters work*

ADE1AM163NPNK1

Eaton Crouse-Hinds series Capri ADE-1F2 Anchorage cable gland, 3 (L), Straight, Gland size 5, Non-armoured, Nickel plated brass, 7-12 outer sheath, Flameproof and increased safety, Silicone seal, Locknut and green washer, M16 Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE-1F2 Anchorage cable gland
Catalog Number
ADE1AM163NPNK1
EAN
3589350047691
Product Length/Depth
50 mm
Product Height
20.9 mm
Product Width
19 mm
Product Weight
85 g

Produktspecifikationer

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IECEx/ATEX
IEC
NEC hazardous rating
Class I, Zone 1
Class I, Zone 2
IECEx/ATEX hazardous rating
Zone 21
Zone 1
Zone 2
Zone 22
Ingress protection (IP) ratings
IP68
IP66
Special features
Locknut and green composite washer
Material
Nickel plated brass
Cable sealing range
3 (L)
Connector type
Straight
Gland size
5
Gland type
Non-armoured
Outer sheath (min/max)
7-12
Protection type
Flameproof and increased safety
Sealing type
Silicone
Thread Size
M16
Thread type
Metric

Eksportér produktspecifikation