Download dokument () af 20
We make what matters work*

ADE1OM200NPN

Eaton Crouse-Hinds series Capri ADE-1F2 o-ring cable gland, 0 (XS), Straight, Gland size 3, Non-armoured, Nickel plated brass, 2.8-5.5 outer sheath, Flameproof and increased safety, Silicone seal, M20 Metric

Generelle specifikationer

Product Name
Eaton's Crouse-Hinds series Capri ADE-1F2 o-ring cable gland
Catalog Number
ADE1OM200NPN
EAN
3589350094411
Product Length/Depth
54 mm
Product Height
30.8 mm
Product Width
30.8 mm
Product Weight
50.076 g

Produktspecifikationer

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
IEC
NEC/CEC
NEC hazardous rating
Class I, Zone 1
Class I, Zone 2
IECEx/ATEX hazardous rating
Zone 22
Zone 1
Zone 21
Zone 2
Ingress protection (IP) ratings
IP66
IP68
Material
Nickel plated brass
Cable sealing range
0 (XS)
Connector type
Straight
Gland size
3
Gland type
Non-armoured
Outer sheath (min/max)
2.8-5.5
Protection type
Flameproof and increased safety
Sealing type
Silicone
Thread Size
M20
Thread type
Metric

Eksportér produktspecifikation