Download dokument () af 20
We make what matters work*

ADE1OM253NPN

Eaton Crouse-Hinds series Capri ADE-1F2 o-ring cable gland, 3 (L), Straight, Gland size 7, Non-armoured, Nickel plated brass, 13.5-20.5 outer sheath, Flameproof and increased safety, Silicone seal, M25 Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE-1F2 o-ring cable gland
Catalog Number
ADE1OM253NPN
EAN
3589350094510
Product Length/Depth
66.5 mm
Product Height
37.4 mm
Product Width
37.4 mm
Product Weight
97.2 g

Produktspecifikationer

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
NEC/CEC
IEC
NEC hazardous rating
Class I, Zone 1
Class I, Zone 2
IECEx/ATEX hazardous rating
Zone 1
Zone 22
Zone 2
Zone 21
Ingress protection (IP) ratings
IP66
IP68
Material
Nickel plated brass
Cable sealing range
3 (L)
Connector type
Straight
Gland size
7
Gland type
Non-armoured
Outer sheath (min/max)
13.5-20.5
Protection type
Flameproof and increased safety
Sealing type
Silicone
Thread Size
M25
Thread type
Metric

Eksportér produktspecifikation