Download dokument () af 20
We make what matters work*

ADE1OM502NPN

Eaton Crouse-Hinds series Capri ADE-1F2 o-ring cable gland, 2 (M), Straight, Gland size 11, Non-armoured, Nickel plated brass, 35-45 outer sheath, Flameproof and increased safety, Silicone seal, M50 Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE-1F2 o-ring cable gland
Catalog Number
ADE1OM502NPN
EAN
3589350094695
Product Length/Depth
88.5 mm
Product Height
70.4 mm
Product Width
70.4 mm
Product Weight
479.2 g

Produktspecifikationer

Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
NEC/CEC
NEC hazardous rating
Class I, Zone 1
Class I, Zone 2
IECEx/ATEX hazardous rating
Zone 2
Zone 1
Zone 21
Zone 22
Ingress protection (IP) ratings
IP68
IP66
Material
Nickel plated brass
Cable sealing range
2 (M)
Connector type
Straight
Gland size
11
Gland type
Non-armoured
Outer sheath (min/max)
35-45
Protection type
Flameproof and increased safety
Sealing type
Silicone
Thread Size
M50
Thread type
Metric

Eksportér produktspecifikation