Download dokument () af 20
We make what matters work*

ADE2M1103NPNK2

Eaton Crouse-Hinds series Capri ADE-1F2 DS cable gland, 3 (L), Straight, Gland size 17, Non-armoured, Nickel plated brass, 85-104 outer sheath, Flameproof, Silicone seal, Locknut, green composite washer, earth tag, and shroud, M110 Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE-1F2 DS cable gland
Catalog Number
ADE2M1103NPNK2
EAN
3589350057515
Product Length/Depth
178 mm
Product Height
148.5 mm
Product Width
135 mm
Product Weight
5796 g

Produktspecifikationer

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
NEC/CEC
IEC
NEC hazardous rating
Class I, Zone 2
Class I, Zone 1
IECEx/ATEX hazardous rating
Zone 1
Zone 22
Zone 2
Zone 21
Ingress protection (IP) ratings
IP66
IP68
Special features
Locknut, green composite washer, earth tag, and shroud
Material
Nickel plated brass
Cable sealing range
3 (L)
Connector type
Straight
Gland size
17
Gland type
Non-armoured
Outer sheath (min/max)
85-104
Protection type
Flameproof and increased safety
Sealing type
Silicone
Thread Size
M110
Thread type
Metric

Eksportér produktspecifikation

Tekniske datablade

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.