Download dokument () af 20
We make what matters work*

ADE5M162NPNK1

Eaton Crouse-Hinds series Capri ADE-5F cable gland, 2 (M), Straight, Gland size 5, Armoured, Nickel plated brass, 7-12 outer sheath, Flameproof and increased safety, Silicone seal, Locknut and green composite washer, M16 Metric

Generelle specifikationer

Product Name
Eaton's Crouse-Hinds series Capri ADE-5F cable gland
Catalog Number
ADE5M162NPNK1
EAN
3589350042603
Product Length/Depth
70 mm
Product Height
20.9 mm
Product Width
19 mm
Product Weight
71.509 g

Produktspecifikationer

Area classification
Hazardous/Classified Locations
Standards type
IEC
NEC/CEC
IECEx/ATEX
NEC hazardous rating
Class I, Zone 2
IECEx/ATEX hazardous rating
Zone 21
Zone 22
Zone 2
Zone 1
Ingress protection (IP) ratings
IP66
IP68
Special features
Locknut and green composite washer
Material
Nickel plated brass
Cable sealing range
2 (M)
Connector type
Straight
Gland size
5
Gland type
Armoured
Outer sheath (min/max)
7-12
Protection type
Flameproof and increased safety
Sealing type
Silicone
Thread Size
M16
Thread type
Metric

Eksportér produktspecifikation

Tekniske datablade

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.