Download dokument () af 20
We make what matters work*

ADE5M163NPN

Eaton Crouse-Hinds series Capri ADE-5F cable gland, 3 (L), Straight, Gland size 6, Armoured, Nickel plated brass, 10-16 outer sheath, Flameproof and increased safety, Silicone seal, M16 Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE-5F cable gland
Catalog Number
ADE5M163NPN
EAN
3589350040753
Product Length/Depth
70 mm
Product Height
26.4 mm
Product Width
24 mm
Product Weight
85.7 g

Produktspecifikationer

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
IEC
NEC/CEC
NEC hazardous rating
Class I, Zone 2
IECEx/ATEX hazardous rating
Zone 1
Zone 22
Zone 2
Zone 21
Ingress protection (IP) ratings
IP66
IP68
Material
Nickel plated brass
Cable sealing range
3 (L)
Connector type
Straight
Gland size
6
Gland type
Armoured
Outer sheath (min/max)
10-16
Protection type
Flameproof and increased safety
Sealing type
Silicone
Thread Size
M16
Thread type
Metric

Eksportér produktspecifikation

Tekniske datablade

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.