Download dokument () af 20
We make what matters work*

ADE5M163NPNK3

Eaton Crouse-Hinds series Capri ADE-5F cable gland, 3 (L), Straight, Gland size 6, Armoured, Nickel plated brass, 10-16 outer sheath, Flameproof, Silicone seal, Locknut, green washer, earth tag, and serrated washer, M16 Metric

Generelle specifikationer

Product Name
Eaton's Crouse-Hinds series Capri ADE-5F cable gland
Catalog Number
ADE5M163NPNK3
EAN
3589350065695
Product Length/Depth
72 mm
Product Height
26.4 mm
Product Width
24 mm
Product Weight
94.166 g

Produktspecifikationer

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IECEx/ATEX
IEC
NEC hazardous rating
Class I, Zone 2
IECEx/ATEX hazardous rating
Zone 1
Zone 2
Zone 22
Zone 21
Ingress protection (IP) ratings
IP66
IP68
Special features
Locknut, green composite washer, earth tag, and serrated washer
Material
Nickel plated brass
Cable sealing range
3 (L)
Connector type
Straight
Gland size
6
Gland type
Armoured
Outer sheath (min/max)
10-16
Protection type
Flameproof and increased safety
Sealing type
Silicone
Thread Size
M16
Thread type
Metric

Eksportér produktspecifikation

Tekniske datablade

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.