Download dokument () af 20
We make what matters work*

ADE5M251NPNK1

Eaton Crouse-Hinds series Capri ADE-5F cable gland, 1 (S), Straight, Gland size 6, Armoured, Nickel plated brass, 10-16 outer sheath, Flameproof and increased safety, Silicone seal, Locknut and green composite washer, M25 Metric

Generelle specifikationer

Product Name
Eaton's Crouse-Hinds series Capri ADE-5F cable gland
Catalog Number
ADE5M251NPNK1
EAN
3589350042658
Product Length/Depth
72 mm
Product Height
33 mm
Product Width
30 mm
Product Weight
122.735 g

Produktspecifikationer

Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
NEC/CEC
NEC hazardous rating
Class I, Zone 2
IECEx/ATEX hazardous rating
Zone 2
Zone 22
Zone 21
Zone 1
Ingress protection (IP) ratings
IP66
IP68
Special features
Locknut and green composite washer
Material
Nickel plated brass
Cable sealing range
1 (S)
Connector type
Straight
Gland size
6
Gland type
Armoured
Outer sheath (min/max)
10-16
Protection type
Flameproof and increased safety
Sealing type
Silicone
Thread Size
M25
Thread type
Metric

Eksportér produktspecifikation

Tekniske datablade

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.