Download dokument () af 20
We make what matters work*

ADE6CM201NPSCNK2

Eaton Crouse-Hinds series Capri ADE-6FC cable gland, TSC Compound, 1 (S), Straight, Gland size 5, Armoured, Nickel plated brass, 6-12 outer sheath, Flameproof, Silicone seal, Locknut, green washer, earth tag, and shroud, M20 Metric

Generelle specifikationer

Product Name
Eaton's Crouse-Hinds series Capri ADE-6FC cable gland
Catalog Number
ADE6CM201NPSCNK2
EAN
3589350074017
Product Length/Depth
64 mm
Product Height
26.4 mm
Product Width
24 mm
Product Weight
86 g

Produktspecifikationer

Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
NEC/CEC
NEC hazardous rating
Class I, Zone 2
Class I, Division 1
Class I, Division 2
IECEx/ATEX hazardous rating
Zone 21
Zone 1
Zone 2
Zone 22
Ingress protection (IP) ratings
IP68
IP66
Special features
Locknut, green composite washer, earth tag, and shroud
Material
Nickel plated brass
Barrier type
TSC Compound
Cable sealing range
1 (S)
Connector type
Straight
Gland size
5
Gland type
Armoured Barrier
Outer sheath (min/max)
6-12
Protection type
Flameproof and increased safety
Sealing type
Silicone
Thread Size
M20
Thread type
Metric

Eksportér produktspecifikation

Tekniske datablade

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.