Download dokument () af 20
We make what matters work*

ADE6CM203NPSCN

Eaton Crouse-Hinds series Capri ADE-6FC cable gland, TSC Compound, 3 (L), Straight, Gland size 7, Armoured Barrier, Nickel plated brass, 12-21 outer sheath, Flameproof and increased safety, Silicone seal, M20 Metric

Generelle specifikationer

Product Name
Eaton's Crouse-Hinds series Capri ADE-6FC cable gland
Catalog Number
ADE6CM203NPSCN
EAN
3589350036862
Product Length/Depth
79 mm
Product Height
33 mm
Product Width
30 mm
Product Weight
154.2 g

Produktspecifikationer

Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class I, Zone 2
Class I, Division 1
IECEx/ATEX hazardous rating
Zone 21
Zone 1
Zone 2
Zone 22
Ingress protection (IP) ratings
IP68
IP66
Material
Nickel plated brass
Barrier type
TSC Compound
Cable sealing range
3 (L)
Connector type
Straight
Gland size
7
Gland type
Armoured Barrier
Outer sheath (min/max)
12-21
Protection type
Flameproof and increased safety
Sealing type
Silicone
Thread Size
M20
Thread type
Metric

Eksportér produktspecifikation

Tekniske datablade

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.