Download dokument () af 20
We make what matters work*

ADE6M163NPSK1

Eaton Crouse-Hinds series Capri ADE-6F cable gland, 3 (L), Straight, Gland size 5, Armoured, Nickel plated brass, 6-12 outer sheath, Flameproof and increased safety, Silicone seal, Locknut and green composite washer, M16 Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE-6F cable gland
Catalog Number
ADE6M163NPSK1
EAN
3589350067996
Product Length/Depth
62.5 mm
Product Height
20.9 mm
Product Width
19 mm
Product Weight
55.83 g

Produktspecifikationer

Area classification
Hazardous/Classified Locations
Standards type
IEC
NEC/CEC
IECEx/ATEX
NEC hazardous rating
Class I, Zone 2
IECEx/ATEX hazardous rating
Zone 21
Zone 22
Zone 1
Zone 2
Ingress protection (IP) ratings
IP66
IP68
Special features
Locknut and green composite washer
Material
Nickel plated brass
Cable sealing range
3 (L)
Connector type
Straight
Gland size
5
Gland type
Armoured
Outer sheath (min/max)
6-12
Protection type
Flameproof and increased safety
Sealing type
Silicone
Thread Size
M16
Thread type
Metric

Eksportér produktspecifikation

Tekniske datablade

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.