Download dokument () af 20
We make what matters work*

AEE100606

Eaton Crouse-Hinds series Redapt AE-E earth lead adaptor, End 1: M32 Metric, End 2: M32 Metric, Male, Female, Non-insulated, Brass, Unplated

General specifications

Product Name
Eaton's Crouse-Hinds series Redapt AE-E earth lead adaptor
Catalog Number
AEE100606
EAN
5056039028480
Product Length/Depth
38.5 mm
Product Height
43.408 mm
Product Width
37.592 mm
Product Weight
0.142 kg

Produktspecifikationer

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
IEC
NEC/CEC
NEC hazardous rating
Class II, Division 2
Class III
Class I, Division 2
Class I, Zone 1
Type
Standard
Material
Brass
End 1 Size
M32
End 1 Type
Metric
End 2 Size
M32
End 2 Type
Metric
Gender end 1
Male
Gender end 2
Female
Insulator
Non-insulated
Plating
Unplated
Shape
Standard

Eksportér produktspecifikation

Tekniske datablade

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.