Download dokument () af 20
We make what matters work*

AGA-3

Eaton AGA Series Fast-acting fuse, 3A, 125 Vac, 32 Vdc

Generelle specifikationer

Product Name
Eaton Bussmann series AGA fast-acting glass tube fuse
Catalog Number
AGA-3
UPC
051712703406
Product Length/Depth
0.625 in
Product Height
0.25 in
Product Width
0.25 in
Product Weight
0.006 lb
Compliances
CE Marked

Produktspecifikationer

Amperage Rating
3 A
Interrupt rating
200 AIC at 125 Vac
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Response time
4 hr at 100%, 60 min at 135%, 120 sec at 200%
Material
Glass tube
Nickel-plated brass endcaps
Quantity
5
Voltage rating
125 Vac, 32 Vdc
Type
Electronic
Application
Electronic circuits

Eksportér produktspecifikation