Download dokument () af 20
We make what matters work*

AH3100B4W

Eaton Arrow Hart pin and sleeve inlet, IP69K Rated, #4 -1/0 AWG, #12 - #16 AWG (pilot), 100A, 125V, Back wire, Yellow, Nickel plated brass, IP67, Nylon, 2-pole, 3-wire, AHBB100 Back box style, Male

General specifications

Product Name
Eaton Arrow Hart pin and sleeve inlet
Catalog Number
AH3100B4W
UPC
032664733338
Product Length/Depth
7.375 in
Product Height
6.25 in
Product Width
7.375 in
Product Weight
2.339 lb
Certifications
cRUus

Produktspecifikationer

Special features
IP69K Rated
Type
Inlet
Amperage Rating
100A
Voltage rating
125 V
Contact material
Nickel plated brass
Application
Industrial, food and beverage, wastewater treatment
Device grade
Extra Heavy-duty
Wiring method
Back wire
Number of wires
Grounding
3
Three-wire
Number of poles
Two-pole
Back box style
AHBB100
Environmental resistance
IP67
IP69K
Color
Yellow
Gender
Male
Allowable wire size
#4 -1/0 AWG, #12-16 AWG (pilot)
Design type
Pin and sleeve inlet
Face/body material
Nylon
Material
Nylon

Eksportér produktspecifikation