Download dokument () af 20
We make what matters work*

AH3100P7W

Eaton Arrow Hart pin and sleeve plug, IP69K Rated, #4 -1/0 AWG, #12 - #16 AWG (pilot), 100A, Extra Heavy-Duty, 480V, Back wire, Red, Nickel plated brass, IP67, IP69K, Nylon, Two-pole, Three-wire, grounding, 0.97-1.94in (2.46-5.00cm), Male

General specifications

Product Name
Eaton Arrow Hart pin and sleeve plug
Catalog Number
AH3100P7W
UPC
040893620404
Product Length/Depth
13.375 in
Product Height
5.625 in
Product Width
5.5 in
Product Weight
2.863 lb
Certifications
cRUus

Produktspecifikationer

Special features
IP69K Rated
Type
Plug
Amperage Rating
100A
Voltage rating
480 V
Contact material
Nickel plated brass
Application
Industrial, food and beverage, wastewater treatment
Device grade
Extra Heavy-duty
Wiring method
Back wire
Number of wires
Grounding
3
Three-wire
Number of poles
Two-pole
Cord diameter
0.97-1.94in (2.46-5.00cm)
Environmental resistance
IP67
IP69K
Color
Red
Gender
Male
Allowable wire size
#4 -1/0 AWG, #12-16 AWG (pilot)
Torque rating
70 lbf-inch
Design type
Pin and sleeve plug
Face/body material
Nylon
Material
Nylon

Eksportér produktspecifikation