Download dokument () af 20
We make what matters work*

AH330B7W

Eaton Arrow Hart pin and sleeve inlet, IP69K Rated, #10 -#2 AWG, 30A, Extra Heavy-Duty, 480V, Back wire, Red, Nickel plated brass, IP67, IP69K, Nylon, Two-pole, Three-wire, grounding, AHBB30 Back box style, Male, Nylon

General specifications

Product Name
Eaton Arrow Hart pin and sleeve inlet
Catalog Number
AH330B7W
UPC
032664733109
Product Length/Depth
5.5 in
Product Height
5 in
Product Width
4.75 in
Product Weight
0.741 lb
Certifications
cRUus

Produktspecifikationer

Special features
IP69K Rated
Type
Inlet
Amperage Rating
30A
Voltage rating
480 V
Contact material
Nickel plated brass
Application
Industrial, food and beverage, wastewater treatment
Device grade
Extra Heavy-Duty
Wiring method
Back wire
Number of wires
Grounding
3
Three-wire
Number of poles
Two-pole
Back box style
AHBB30
Environmental resistance
IP69K
IP67
Color
Red
Gender
Male
Allowable wire size
#10 -#2 AWG
Design type
Pin and sleeve inlet
Face/body material
Nylon
Material
Nylon

Eksportér produktspecifikation