Download dokument () af 20
We make what matters work*
Vil udgå

AH330C6W

Eaton Arrow Hart pin and sleeve connector, IP69K Rated, #10 -#2 AWG, 30A, Extra Heavy-Duty, 250V, Back wire, Blue, Nickel plated brass, IP67, IP69K, Nylon, Two-pole, Three-wire, grounding, 0.433-0.985in (1.10-2.5cm), Female, Nylon

General specifications

Product Name
Eaton Arrow Hart pin and sleeve connector
Catalog Number
AH330C6W
UPC
040893619446
Product Length/Depth
10.375 in
Product Height
4.813 in
Product Width
4.75 in
Product Weight
1.085 lb
Certifications
cRUus

Produktspecifikationer

Special features
IP69K Rated
Type
Connector
Amperage Rating
30A
Voltage rating
250 V
Contact material
Nickel plated brass
Application
Industrial, food and beverage, wastewater treatment
Device grade
Extra Heavy-Duty
Wiring method
Back wire
Number of wires
3
Grounding
Three-wire
Number of poles
Two-pole
Cord diameter
0.433-0.985in (1.10-2.5cm)
Environmental resistance
IP69K
IP67
Color
Blue
Gender
Female
Allowable wire size
#10 -#2 AWG
Torque rating
10 lbf-inch
Design type
Pin and sleeve connector
Face/body material
Nylon
Material
Nylon

Eksportér produktspecifikation