Download dokument () af 20
We make what matters work*

AH430C9W

Eaton Arrow Hart pin and sleeve connector, IP69K Rated, #10 -#2 AWG, 30A, 3Ø 250V, Back wire, Blue, Nickel plated brass, IP67, Nylon, Three-pole, Four-wire, grounding, 0.433-0.985in (1.10-2.5cm), Female, 5 HP, Nylon, Three-phase

General specifications

Product Name
Eaton Arrow Hart pin and sleeve connector
Catalog Number
AH430C9W
UPC
032664732737
Product Length/Depth
10.375 in
Product Height
4.813 in
Product Width
4.75 in
Product Weight
1.207 lb
Certifications
cRUus

Produktspecifikationer

Type
Connector
Amperage Rating
30A
Voltage rating
250 V
Contact material
Nickel plated brass
Application
Industrial, food and beverage, wastewater treatment
Number of wires
Grounding
4
Number of poles
Three-pole
Cord diameter
0.433-0.985in (1.10-2.5cm)
Phase
Three-phase
Environmental resistance
IP67
IP69K
Color
Blue
Gender
Female
Horsepower
5 hp
Allowable wire size
#10-2 AWG
Torque rating
10 lbf-inch
Design type
Pin and sleeve connector
Face/body material
Nylon
Material
Nylon

Eksportér produktspecifikation