Download dokument () af 20
We make what matters work*

AH460C6WDR

Eaton Arrow Hart pin and sleeve connector, IP69K Rated, 60/63A, 60/63A 3Ø 380-415V, three-pole, 0.66-1.5in (1.68-3.81cm) cable diameter, #8 - #2 AWG, #10 - #2 AWG (Ground), #12 - #16 AWG (Pilot), nickel plated brass, 4 wire

General specifications

Product Name
Eaton Arrow Hart pin and sleeve connector
Catalog Number
AH460C6WDR
UPC
032664006999
Product Length/Depth
10 in
Product Height
4.29 in
Product Width
4.29 in
Product Weight
0.01 lb

Produktspecifikationer

Special features
IP69K Rated
Type
Connector
Amperage Rating
60/63A
Voltage rating
60/63A 3Ø 380-415V
Contact material
Nickel plated brass
Number of wires
4
Grounding
Number of poles
Three-pole
Cable diameter
0.66-1.5in (1.68-3.81cm)
Environmental resistance
IP69K
IP67
Allowable wire size
#8 - #2 AWG, #10 - #2 AWG (Ground), #12 - #16 AWG (Pilot)
Design type
Pin and sleeve connector
Face/body material
Nylon

Eksportér produktspecifikation