Download dokument () af 20
We make what matters work*

AH460R7W

Eaton Arrow Hart pin and sleeve receptacle, IP69K Rated, #8 - #2 AWG, #10 - #2 AWG (Ground), #12 - #16 AWG (Pilot), 60A, 3Ø 480V, Back wire, Red, Nickel plated brass, IP67, Nylon, 3-pole, 4-wire, AHBB60 Back box style, Female, 15 HP, 3PH

Generelle specifikationer

Product Name
Eaton Arrow Hart pin and sleeve receptacle
Catalog Number
AH460R7W
UPC
040893619910
Product Length/Depth
6.5 in
Product Height
5.125 in
Product Width
5 in
Product Weight
1.594 lb
Certifications
cRUus

Produktspecifikationer

Type
Receptacle
Amperage Rating
60A
Voltage rating
480 V
Contact material
Nickel plated brass
Application
Industrial, food and beverage, wastewater treatment
Number of wires
Grounding
4
Number of poles
Three-pole
Back box style
AHBB60
Phase
Three-phase
Environmental resistance
IP69K
IP67
Color
Red
Gender
Female
Horsepower
15 hp
Allowable wire size
#8-2 AWG, #10-2 AWG (ground), #12-16 AWG (pilot)
Torque rating
28 lbf-inch
Design type
Pin and sleeve receptacle
Face/body material
Nylon
Material
Nylon

Eksportér produktspecifikation