Download dokument () af 20
We make what matters work*

AH5100B5W

Eaton Arrow Hart pin and sleeve inlet, IP69K Rated, #4 -1/0 AWG, #12 - #16 AWG (pilot), 100A, 3ØY 347/600V, Back wire, Black, Nickel plated brass, IP67, Nylon, Four-pole, Five-wire, AHBB100 Back box style, Male, 30 HP, Nylon, 3PH

General specifications

Product Name
Eaton Arrow Hart pin and sleeve inlet
Catalog Number
AH5100B5W
UPC
032664733383
Product Length/Depth
7.375 in
Product Height
6.25 in
Product Width
7.375 in
Product Weight
2.867 lb
Certifications
cRUus

Produktspecifikationer

Type
Inlet
Amperage Rating
100A
Voltage rating
347/600 V
Contact material
Nickel plated brass
Application
Industrial, food and beverage, wastewater treatment
Number of wires
Grounding
5
Number of poles
Four-pole
Back box style
AHBB100
Phase
Three-phase
Environmental resistance
IP69K
IP67
Color
Black
Gender
Male
Horsepower
30 hp
Allowable wire size
#4 -1/0 AWG, #12-16 AWG (pilot)
Design type
Pin and sleeve inlet
Face/body material
Nylon
Material
Nylon

Eksportér produktspecifikation