Download dokument () af 20
We make what matters work*

AH5100C7W

Eaton Arrow Hart pin and sleeve connector, IP69K Rated, #4 -1/0 AWG, #12 - #16 AWG (pilot), 100A, 3ØY 277/480V, Back wire, Red, Nickel plated brass, IP67, Nylon, Four-pole, Five-wire, 0.97-1.94in (2.46-5.00cm), Female, 20 HP, Nylon, 3PH

General specifications

Product Name
Eaton Arrow Hart pin and sleeve connector
Catalog Number
AH5100C7W
UPC
040893620626
Product Length/Depth
13.375 in
Product Height
5.625 in
Product Width
5.5 in
Product Weight
3.789 lb
Certifications
cRUus

Produktspecifikationer

Type
Connector
Amperage Rating
100A
Voltage rating
277/408 V
Contact material
Nickel plated brass
Application
Industrial, food and beverage, wastewater treatment
Number of wires
5
Grounding
Number of poles
Four-pole
Cord diameter
0.97-1.94in (2.46-5.00cm)
Phase
Three-phase
Environmental resistance
IP69K
IP67
Color
Red
Gender
Female
Horsepower
20 hp
Allowable wire size
#4 -1/0 AWG, #12-16 AWG (pilot)
Torque rating
70 lbf-inch
Design type
Pin and sleeve connector
Face/body material
Nylon
Material
Nylon

Eksportér produktspecifikation