Download dokument () af 20
We make what matters work*

AH532P6W

Eaton Arrow Hart pin and sleeve plug, IP69K Rated, #10 -#2 AWG, 32A, Extra Heavy-Duty, 220/380V - 240/415V, Back wire, Red, Nickel plated brass, IP67, IP69K, Nylon, Four-pole, Five-wire, grounding, 0.433-1.15in (1.10-2.92cm), Male, Nylon

General specifications

Product Name
Eaton Arrow Hart pin and sleeve plug
Catalog Number
AH532P6W
UPC
032664732430
Product Length/Depth
10.375 in
Product Height
4.813 in
Product Width
4.75 in
Product Weight
1.03 lb
Certifications
UL Listed

Produktspecifikationer

Type
Plug
Amperage Rating
32A
Voltage rating
220-240 V
Contact material
Nickel plated brass
Application
Industrial, food and beverage, wastewater treatment
Number of wires
5
Grounding
Number of poles
Four-pole
Cord diameter
0.433-1.15in (1.10-2.92cm)
Environmental resistance
IP69K
IP67
Color
Red
Gender
Male
Allowable wire size
#10-2 AWG
Torque rating
10 lbf-inch
Design type
Pin and sleeve plug
Face/body material
Nylon
Material
Nylon

Eksportér produktspecifikation