Download dokument () af 20
We make what matters work*

AH8219HGC

Eaton straight blade plug, 15A, 125V, 5-15R, Two-pole, Vinyl, Black, Conn HG

General specifications

Product Name
Eaton straight blade plug
Catalog Number
AH8219HGC
UPC
032664737664
Product Length/Depth
4.382 in
Product Height
1.906 in
Product Width
1.772 in
Product Weight
0.195 lb
Certifications
UL
Federal Specification Classification 6221 02

Produktspecifikationer

Device type
Connector
NEMA Rating
5-15R
Special features
Connector
Type
PLUG
Amperage Rating
15A
Voltage rating
125V
Contact material
Brass
Application
Industrial
Device grade
Extra heavy-duty hospital grade
Wiring method
Back wire
Number of wires
3
Number of poles
Two-pole
Style type
Straight body
Material
Nylon
Packaging type
Core pack
Color
Black
Connection type
Screw
Allowable wire size
#18-12 AWG
NEMA configuration
5-15P
Torque rating
14 lbf-inch
Design type
Straight blade
Face/body material
Nylon
Receptacle type
Two-pole, three-wire, grounding

Eksportér produktspecifikation