Download dokument () af 20
We make what matters work*

AH8225HGAC

Plug Angle HG 15A 250V 2P3W Str CL - AH8225HGAC

General specifications

Product Name
Eaton straight blade plug
Catalog Number
AH8225HGAC
UPC
032664737688
Product Length/Depth
3.806 in
Product Height
2.447 in
Product Width
2.471 in
Product Weight
0.185 lb
Certifications
UL
Federal Specification Classification 6221 02

Produktspecifikationer

Device type
Plug
Special features
Angled plug
Type
Angled plug
Amperage Rating
15A
Voltage rating
125V
Contact material
Brass
Application
Industrial
Device grade
Extra heavy-duty hospital grade
Wiring method
Back wire
Number of wires
3
Number of poles
Two-pole
Style type
Angled body
Material
Nylon
Packaging type
Core pack
Color
Clear
Connection type
Screw
Allowable wire size
#18-12 AWG
NEMA configuration
6-15P
Torque rating
14 lbf-inch
Design type
Straight blade
Face/body material
Nylon
Receptacle type
Two-pole, three-wire, grounding

Eksportér produktspecifikation