Download dokument () af 20
We make what matters work*

AH8325HGA

Eaton straight blade plug, 20A, 250V, 6-20R, Two-pole, Vinyl, Black

General specifications

Product Name
Eaton straight blade plug
Catalog Number
AH8325HGA
UPC
032664737732
Product Length/Depth
2.38 in
Product Height
3.75 in
Product Width
2.38 in
Product Weight
0.21 lb
Certifications
UL
Federal Specification Classification 6221 02

Produktspecifikationer

Device type
Plug
NEMA Rating
6-20R
Special features
Angled plug
Type
PLUG
Amperage Rating
15A
Voltage rating
125V
Contact material
Brass
Application
Industrial
Device grade
Extra heavy-duty hospital grade
Wiring method
Back wire
Number of wires
3
Number of poles
Two-pole
Style type
Angled body
Material
Thermoplastic
Packaging type
Core pack
Color
Black
Connection type
Screw
Allowable wire size
#18-12 AWG
NEMA configuration
6-20P
Torque rating
14 lbf-inch
Design type
Straight blade
Face/body material
Nylon
Receptacle type
Two-pole, three-wire, grounding

Eksportér produktspecifikation