Download dokument () af 20
We make what matters work*

AH8325HGAC

Plug Angle HG 20A 250V 2P3W Str CL - AH8325HGAC

Generelle specifikationer

Product Name
Eaton straight blade plug
Catalog Number
AH8325HGAC
UPC
032664737749
Product Length/Depth
2 in
Product Height
6.125 in
Product Width
4 in
Product Weight
0.2 lb
Certifications
UL
Federal Specification Classification 6221 02

Produktspecifikationer

Device type
Plug
NEMA Rating
6-15R
Special features
Angled plug
Type
PLUG
Amperage Rating
20A
Voltage rating
125V
Contact material
Brass
Application
Industrial
Device grade
Extra heavy-duty hospital grade
Wiring method
Back wire
Number of wires
3
Number of poles
Two-pole
Style type
Angled body
Material
Thermoplastic
Packaging type
Core pack
Color
Clear
Connection type
Screw
Allowable wire size
#18-12 AWG
NEMA configuration
6-20P
Torque rating
14 lbf-inch
Design type
Straight blade
Face/body material
Nylon
Receptacle type
Two-pole, three-wire, grounding

Eksportér produktspecifikation