Vidensøgning
Download dokument () af 20
We make what matters work*

AJX89

Eaton Crouse-Hinds series AJX back box and angle adapter assembly, 400A, Cast aluminum, 3 blank plates and 1 hub plate, 3"

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series AJX back box and angle adapter assembly
Catalog Number
AJX89
UPC
782274031323
Product Length/Depth
13 in
Product Height
13 in
Product Width
8.25 in
Product Weight
44.1 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Trade size
3"
Amperage Rating
400A
Material
Cast aluminum
Special features
3 blank plates and 1 hub plate

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.