Vidensøgning
Download dokument () af 20
We make what matters work*

AJX99

Eaton Crouse-Hinds series AJX back box, 400A, Cast aluminum, 3 blank plates and 1 hub plate

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series AJX back box
Catalog Number
AJX99
UPC
782274031408
Product Length/Depth
13 in
Product Height
13 in
Product Width
8.25 in
Product Weight
13.1 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Amperage Rating
400A
Material
Cast aluminum
Special features
3 blank plates and 1 hub plate

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.