Download dokument () af 20
We make what matters work*

ALM1M1BEPK

Eaton molded case circuit breaker accessory alarm switch, Alarm lockout, EG-Frame, Frame J-K, Series G, 1MK-1BK

Generelle specifikationer

Product Name
Eaton molded case circuit breaker accessory alarm switch
Catalog Number
ALM1M1BEPK
UPC
786679118337
Product Length/Depth
5.5 in
Product Height
3.25 in
Product Width
3 in
Product Weight
0.2 lb
Compliances
Contact Manufacturer

Produktspecifikationer

Used with
EG-frame
Frame size
Frame J-K
Series
Series G
Mounting Method
Right
Contact configuration
1MK-1BK
Type
Alarm lockout
Special features
Used with EG-frame

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.