Vidensøgning
Download dokument () af 20
We make what matters work*

AM3C2MG060F

Eaton Crouse-Hinds series LynxPOWER Micro-Mini cordset, 4A, #22 AWG, Female, straight plug, internal thread, pigtail, Passive, Dual key, Zinc, Three-pole, AC, 300 Vac, 6 ft cable length

General specifications

Product Name
Eaton Crouse-Hinds series LynxPOWER Micro-Mini cordset
Catalog Number
AM3C2MG060F
UPC
662275964021
Product Length/Depth
2.19 in
Product Height
0.64 in
Product Width
0.64 in
Product Weight
1 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
IEC
NEC/CEC
NEMA Rating
1
3
6P
13
4
Ingress protection (IP) ratings
IP68

Product specifications

Connector type
Passive
Type
AC
Number of poles
Three-pole
Configuration
Female, straight plug, internal thread, pigtail
Gender
Female
Cable/wire size
#22 AWG
Cable length
6 ft
Key type
Dual key
Amperage Rating
4 A
Voltage rating
300 Vac
Material
Zinc

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.