Vidensøgning
Download dokument () af 20
We make what matters work*

AM5F3MG010M

Eaton Crouse-Hinds series LynxPOWER Micro-Mini cordset, 4A, #18 AWG, Female, 90° plug, internal thread, pigtail, Passive, Dual key, Zinc, Five-pole, AC, 300 Vac, 10 m cable length

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series LynxPOWER Micro-Mini cordset
Catalog Number
AM5F3MG010M
UPC
662275377302
Product Length/Depth
1.7 in
Product Height
1.17 in
Product Width
0.64 in
Product Weight
0.56 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
IEC
NEC/CEC
NEMA Rating
13
6P
4
1
3
Ingress protection (IP) ratings
IP68

Product specifications

Connector type
Passive
Type
AC
Number of poles
Five-pole
Configuration
Female, 90° plug, internal thread, pigtail
Gender
Female
Cable/wire size
#18 AWG
Cable length
10 m
Key type
Dual key
Amperage Rating
4 A
Voltage rating
300 Vac
Material
Zinc

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.