Download dokument () af 20
We make what matters work*

APA22570

Eaton Crouse-Hinds series Pauluhn AllPro APA linear fluorescent light fixture,3/4" entry ,50/60 Hz,2 ft lamp,Fluorescent,Flat,Polycarbonate lens,T5HO mini bi-pin,Aluminum,2-lamp,Standard wall/ceiling,120-277 Vac,24W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn AllPro APA linear fluorescent light fixture
Catalog Number
APA22570
UPC
662276388475
Product Length/Depth
31.5 in
Product Height
6 in
Product Width
9.75 in
Product Weight
15 lb

Produktspecifikationer

Area classification
Hazardous/Classified Locations
Mounting
Standard wall/ceiling
Wattage
24W
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class III
NEMA Rating
4
Ingress protection (IP) ratings
IP66
Entry size
3/4"
Lamp length
2 ft
Lamp type
Fluorescent
Lens material
Polycarbonate
Lens type
Flat
Light type
T5HO mini bi-pin
Material
Aluminum
Number of lamps
2-lamp
Frequency rating
50/60 Hz
Voltage rating
120-277 Vac

Eksportér produktspecifikation