Download dokument () af 20
We make what matters work*

APA42170TG

Eaton Crouse-Hinds series Pauluhn AllPro APA linear fluorescent light fixture,3/4" entry ,50/60 Hz,4 ft lamp,Fluorescent,Flat,Tempered glass lens,T8 bi-pin,Aluminum,2-lamp,Standard wall/ceiling,120-277 Vac,32W

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series Pauluhn AllPro APA linear fluorescent light fixture
Catalog Number
APA42170TG
UPC
662276498082
Product Length/Depth
55.5 in
Product Height
6 in
Product Width
9.75 in
Product Weight
23 lb

Produktspecifikationer

Area classification
Hazardous/Classified Locations
Mounting
Standard wall/ceiling
Wattage
32W
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class III
NEMA Rating
4
Ingress protection (IP) ratings
IP66
Entry size
3/4"
Lamp length
4 ft
Lamp type
Fluorescent
Lens material
Tempered glass
Lens type
Flat
Light type
T8 bi-pin
Material
Aluminum
Number of lamps
2-lamp
Frequency rating
50/60 Hz
Voltage rating
120-277 Vac

Eksportér produktspecifikation