Vidensøgning
Download dokument () af 20
We make what matters work*

APX1097MTK

Eaton Crouse-Hinds series Pauluhn Apex linear LED mounting kit, Stainless steel, Adjustable surface mount, Includes two 304 stainless steel brackets and 316 stainless steel mounting hardware

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series Pauluhn Apex linear LED mounting kit
Catalog Number
APX1097MTK
UPC
662276634411
Product Weight
2.25 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Material
Stainless steel
Mounting style
Adjustable surface mount
Special features
Includes two 304 stainless steel brackets and 316 stainless steel mounting hardware

Eksportér produktspecifikation