Vidensøgning
Download dokument () af 20
We make what matters work*

AR1548

Eaton Crouse-Hinds series Arktite AR receptacle, 150A, Three-wire, four-pole, 50-400 Hz, Style 2, Copper-free aluminum, Threaded cap, 600 Vac/250 Vdc

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series Arktite AR receptacle
Catalog Number
AR1548
UPC
662276189522
Product Length/Depth
5.56 in
Product Height
4.25 in
Product Width
4.25 in
Product Weight
2.2 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4

Product specifications

Amperage Rating
150A
Voltage rating
600 Vac/250 Vdc
Frequency rating
50 to 400 Hz
Grounding type
Style 2
Configuration
Three-wire, four-pole
Receptacle style
Threaded cap
Material
Copper-free aluminum

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.