Vidensøgning
Download dokument () af 20
We make what matters work*

AR20422

Eaton Crouse-Hinds series Arktite AR receptacle, 200A, Three-wire, four-pole, 50-400 Hz, Style 2, Copper-free aluminum, Spring door, Crimp/solder, 600 Vac/250 Vdc, 0.75"

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series Arktite AR receptacle
Catalog Number
AR20422
UPC
782274190747
Product Length/Depth
7.5 in
Product Height
6.63 in
Product Width
6.63 in
Product Weight
11.8 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R

Product specifications

Amperage Rating
200A
Voltage rating
600 Vac/250 Vdc
Frequency rating
50 to 400 Hz
Grounding type
Style 2
Configuration
Three-wire, four-pole
Receptacle style
Spring door
Termination style
Crimp/solder
Wire well size
0.75"
Material
Copper-free aluminum

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.