Download dokument () af 20
We make what matters work*

AR420A

Eaton AR/ARD Convertible Contact Machine Tool Industrial Control Relay, Four-pole, 110/120V coil voltage, 50/60 Hz, 2NO contact configuration, 2 blank cavities

General specifications

Product Name
Eaton NEMA machine tool relay
Catalog Number
AR420A
UPC
786678254180
Product Length/Depth
2.88 in
Product Height
3.56 in
Product Width
3.44 in
Product Weight
1.65 lb
Certifications
UL Listed file E19223
CSA Certified
Catalog Notes
Will not accept top-mounted latch or timers

Produktspecifikationer

Frequency rating
50-60 Hz
Number of poles
Four-pole
Coil voltage
110/120 V
Contact configuration
2 NO
Number of cavities
2 blank
Series
AR/ARD

Eksportér produktspecifikation

Specifications and datasheets

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.