Vidensøgning
Download dokument () af 20
We make what matters work*

ARE2272

Eaton Crouse-Hinds series Arktite ARE receptacle assembly, 20A, Two-wire, two-pole, 50-400 Hz, Style 1, Copper-free aluminum, Threaded cap, 3/4", 600 Vac/250 Vdc

General specifications

Product Name
Eaton Crouse-Hinds series Arktite ARE receptacle assembly
Catalog Number
ARE2272
UPC
782274072104
Product Length/Depth
4.875 in
Product Height
6.875 in
Product Width
4.25 in
Product Weight
2 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4

Product specifications

Amperage Rating
20A
Voltage rating
600 Vac/250 Vdc
Frequency rating
50 to 400 Hz
Grounding type
Style 1
Configuration
Two-wire, two-pole
Trade size
3/4"
Receptacle style
Threaded cap
Material
Copper-free aluminum

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.