Vidensøgning
Download dokument () af 20
We make what matters work*

ARE3422

Eaton Crouse-Hinds series Arktite ARE receptacle assembly, 30A, Three-wire, four-pole, 50-400 Hz, Style 2, Copper-free aluminum, Spring door, 3/4", 600 Vac/250 Vdc

General specifications

Product Name
Eaton Crouse-Hinds series Arktite ARE receptacle assembly
Catalog Number
ARE3422
UPC
782274034942
Product Length/Depth
5.44 in
Product Height
7.19 in
Product Width
4.25 in
Product Weight
2.95 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4

Product specifications

Amperage Rating
30A
Voltage rating
600 Vac/250 Vdc
Frequency rating
50 to 400 Hz
Grounding type
Style 2
Configuration
Three-wire, four-pole
Trade size
3/4"
Receptacle style
Spring door
Material
Copper-free aluminum

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.