Vidensøgning
Download dokument () af 20
We make what matters work*

ARE6414

Eaton Crouse-Hinds series Arktite ARE receptacle assembly, 60A, Four-wire, four-pole, 50-400 Hz, Style 1, Copper-free aluminum, Spring door, 1-1/4", 600 Vac/250 Vdc

General specifications

Product Name
Eaton Crouse-Hinds series Arktite ARE receptacle assembly
Catalog Number
ARE6414
UPC
782274040707
Product Length/Depth
6.19 in
Product Height
9.88 in
Product Width
5.25 in
Product Weight
4.4 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4

Product specifications

Amperage Rating
60A
Voltage rating
600 Vac/250 Vdc
Frequency rating
50 to 400 Hz
Grounding type
Style 1
Configuration
Four-wire, four-pole
Trade size
1-1/4"
Receptacle style
Spring door
Material
Copper-free aluminum

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.