Vidensøgning
Download dokument () af 20
We make what matters work*

AREA6324

Eaton Crouse-Hinds series Arktite AREA receptacle assembly, 60A, Two-wire, three-pole, 50-400 Hz, Style 2, Copper-free aluminum, Spring door, 1-1/4", 600 Vac/250 Vdc

General specifications

Product Name
Eaton Crouse-Hinds series Arktite AREA receptacle assembly
Catalog Number
AREA6324
UPC
782274040820
Product Length/Depth
8.88 in
Product Height
9.44 in
Product Width
5.88 in
Product Weight
7.1 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4

Product specifications

Amperage Rating
60A
Voltage rating
600 Vac/250 Vdc
Frequency rating
50 to 400 Hz
Grounding type
Style 2
Configuration
Two-wire, three-pole
Trade size
1-1/4"
Receptacle style
Spring door
Material
Copper-free aluminum

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.