Vidensøgning
Download dokument () af 20
We make what matters work*

ARJG13

Eaton Crouse-Hinds series ARJG back box, 20A/30A, One hub, Cast aluminum, 1/2"

General specifications

Product Name
Eaton Crouse-Hinds series ARJG back box
Catalog Number
ARJG13
UPC
782274089058
Product Length/Depth
4.47 in
Product Height
2.75 in
Product Width
4.25 in
Product Weight
0.05 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Trade size
1/2"
Amperage Rating
20A/30A
Back box style
One hub
Material
Cast aluminum

Eksportér produktspecifikation

Specifications and datasheets

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.