Vidensøgning
Download dokument () af 20
We make what matters work*

ARJG46

Eaton Crouse-Hinds series ARJG back box, 60A, One hub, Cast aluminum, 1-1/4"

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series ARJG back box
Catalog Number
ARJG46
UPC
782274089409
Product Length/Depth
5.69 in
Product Height
4.69 in
Product Width
5.25 in
Product Weight
2.15 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Trade size
1-1/4"
Amperage Rating
60A
Back box style
One hub
Material
Cast aluminum

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.