Download dokument () af 20
We make what matters work*

ARSD42170

Eaton’s Crouse-Hinds series Pauluhn AllPro ARS linear fluorescent light fixture,3/4" entry ,50/60 Hz,4 ft lamp,Fluorescent,Drop,Acrylic lens,T8 bi-pin,304 stainless steel,2-lamp,Standard wall/ceiling,120-277 Vac,32W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn AllPro ARS linear fluorescent light fixture
Catalog Number
ARSD42170
UPC
662276389304
Product Length/Depth
55.5 in
Product Height
9 in
Product Width
9.75 in
Product Weight
34 lb

Produktspecifikationer

Area classification
Ordinary/Non-Hazardous Locations
Mounting
Standard wall/ceiling
Wattage
32W
Standards type
NEC/CEC
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Entry size
3/4"
Lamp length
4 ft
Lamp type
Fluorescent
Lens material
Acrylic
Lens type
Drop
Light type
T8 bi-pin
Material
304 stainless steel
Number of lamps
2-lamp
Frequency rating
50/60 Hz
Voltage rating
120-277 Vac

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.