Download dokument () af 20
We make what matters work*

ART535-10-CSA

EXTERNAL TEMPERATURE SENSOR

Generelle specifikationer

Product Name
Eaton Accessories and spare parts for fire alarm systems
Catalog Number
ART535-10-CSA
EAN
8054934907906
Product Height
0.5 cm
Product Weight
1 kg
Warranty
Refer to warranty document.
Certifications
CE marking

Produktspecifikationer

Type of accessory/spare part
Mounting material
Material
Other
Suitable for intrusion alarm
No
Suitable for fire alarm
Yes
Suitable for wall mounting
No
Suitable for ceiling mounting
No
Spare part
Yes
Compatible with Apple HomeKit
NO
Compatible with Google Assistant
NO
Compatible with Amazon Alexa
NO

Eksportér produktspecifikation