Download dokument () af 20
We make what matters work*

ATU100404

Eaton Crouse-Hinds series Redapt AT-U adaptor, End 1: M20 Metric, End 2: M20 Metric, Male, Female, Non-insulated, Brass, Unplated, T shape

General specifications

Product Name
Eaton's Crouse-Hinds series Redapt AT-U adaptor
Catalog Number
ATU100404
EAN
5056039137229
Product Length/Depth
30 mm
Product Height
49 mm
Product Width
60 mm
Product Weight
0.274 kg

Produktspecifikationer

Area classification
Hazardous/Classified Locations
Standards type
IEC/IECEx/ATEX
Ingress protection (IP) ratings
IP66
IP67
IP68
Type
Standard
Material
Brass
End 1 Size
M20
End 1 Type
Metric
End 2 Size
M20
End 2 Type
Metric
Gender end 1
Male
Gender end 2
Female
Insulator
Non-insulated
Plating
Unplated
Shape
T

Eksportér produktspecifikation

Tekniske datablade

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.